Grove Gear 17YF-1-1.000-56C-50-L4
Part #:17YF-1-1.000-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | LL: | 1.98 in |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| D: | 2.06 | AB: | 3.44 |
| AG: | 4.35 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| P: | 1.38 in | T: | 1 |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 7.44 | AE2: | 0.56 |
| I: | 3.24 in | AF: | 0.19 |
| V: | 1.44 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 35 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.377 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Model Code: | 17YF | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

