Grove Gear 17YF-1-1.000-56C-50-L9
Part #:17YF-1-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | I: | 3.24 in |
| G: | 1.82 | V: | 1.44 in |
| AA: | 7.44 | P: | 1.38 in |
| AB: | 3.44 | AK: | 4.5 |
| AF: | 0.19 | AG: | 4.35 |
| LQ: | 4.09 in | LL: | 1.98 in |
| D: | 2.06 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 0.377 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output RPM: | 35 | Model Code: | 17YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

