How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | P: | 1.38 in |
| LQ: | 4.09 in | BF: | 0.41 |
| LL: | 1.98 in | AF: | 0.19 |
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| AG: | 4.35 | AE2: | 0.56 |
| AA: | 7.44 | AB: | 3.44 |
| BD: | 5.88 | D: | 2.06 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.317 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Model Code: | 17YF | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

