Grove Gear 17YF-1-1.000-56C-60-L4
Part #:17YF-1-1.000-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LQ: | 4.09 in |
| AJ: | 5.88 | V: | 1.44 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| LL: | 1.98 in | BE: | 0.38 in |
| G: | 1.82 | AF: | 0.19 |
| AB: | 3.44 | P: | 1.38 in |
| H: | 0.53 in | I: | 3.24 in |
| D: | 2.06 | T: | 1 |
| AA: | 7.44 | AK: | 4.5 |
| BF: | 0.41 | AG: | 4.35 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Bore Code: | 16 | Center Distance (in): | 1.75 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 0.317 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 17YF | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

