How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.24 in |
| H: | 0.53 in | V: | 1.44 in |
| BD: | 5.88 | T: | 1 |
| AB: | 3.44 | AF: | 0.19 |
| LL: | 1.98 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 4.35 |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| AA: | 7.44 | LQ: | 4.09 in |
| G: | 1.82 | AE2: | 0.56 |
| D: | 2.06 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.67 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Model Code: | 17YF | Center Distance (in): | 1.75 |
| Output RPM: | 233 | Series Code: | OE |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

