Grove Gear 17YF-1-1.000-56C-7.5-L1
Part #:17YF-1-1.000-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.38 in |
| T: | 1 | LQ: | 4.09 in |
| AG: | 4.35 | LL: | 1.98 in |
| AA: | 7.44 | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.82 | BF: | 0.41 |
| AK: | 4.5 | AB: | 3.44 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | I: | 3.24 in |
| D: | 2.06 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 233 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.67 |
| Series Code: | OE | Model Code: | 17YF |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

