Grove Gear 17YF-1-1.000-56C-7.5-L4
Part #:17YF-1-1.000-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.24 in |
| AE2: | 0.56 | T: | 1 |
| P: | 1.38 in | AK: | 4.5 |
| AF: | 0.19 | AB: | 3.44 |
| LL: | 1.98 in | AA: | 7.44 |
| AJ: | 5.88 | D: | 2.06 |
| BD: | 5.88 | LQ: | 4.09 in |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| H: | 0.53 in | V: | 1.44 in |
| AG: | 4.35 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.67 | Output RPM: | 233 |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-1 |
| Model Code: | 17YF | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

