Grove Gear 17YF-1-1.000-56C-7.5-L9
Part #:17YF-1-1.000-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | G: | 1.82 |
| BF: | 0.41 | AB: | 3.44 |
| V: | 1.44 in | AE2: | 0.56 |
| LQ: | 4.09 in | H: | 0.53 in |
| P: | 1.38 in | T: | 1 |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 4.35 | AK: | 4.5 |
| D: | 2.06 | AA: | 7.44 |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 1.75 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.67 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Ratio: | 7.5:1 |
| Output RPM: | 233 | Bore Code: | 16 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 17YF |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

