How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| AF: | 0.19 | LL: | 1.98 in |
| I: | 3.24 in | T: | 1 |
| D: | 2.06 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 4.35 | P: | 1.38 in |
| LQ: | 4.09 in | AA: | 7.44 |
| V: | 1.44 in | AE2: | 0.56 |
| H: | 0.53 in | G: | 1.82 |
| AB: | 3.44 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Ratio: | 80:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Model Code: | 17YF | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.208 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

