Grove Gear 17YF-1-1.000-56C-80-L1
Part #:17YF-1-1.000-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AA: | 7.44 |
| P: | 1.38 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.06 |
| AB: | 3.44 | Center Distance (in): | 1.75 in |
| T: | 1 | AE2: | 0.56 |
| LQ: | 4.09 in | AJ: | 5.88 |
| LL: | 1.98 in | AF: | 0.19 |
| AK: | 4.5 | H: | 0.53 in |
| V: | 1.44 in | BF: | 0.41 |
| AG: | 4.35 | G: | 1.82 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.208 | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Model Code: | 17YF | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

