Grove Gear 17YF-1-1.000-56C-80-L3
Part #:17YF-1-1.000-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 4.35 |
| G: | 1.82 | H: | 0.53 in |
| D: | 2.06 | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.24 in |
| AA: | 7.44 | V: | 1.44 in |
| AK: | 4.5 | AB: | 3.44 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| AF: | 0.19 | P: | 1.38 in |
| AJ: | 5.88 | LQ: | 4.09 in |
| AE2: | 0.56 | LL: | 1.98 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Gear Type: | Worm | Model Code: | 17YF |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.208 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

