Grove Gear 17YF-1-1.000-56C-80-L4
Part #:17YF-1-1.000-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 3.24 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | T: | 1 |
| AG: | 4.35 | AA: | 7.44 |
| P: | 1.38 in | D: | 2.06 |
| V: | 1.44 in | AE2: | 0.56 |
| AB: | 3.44 | LQ: | 4.09 in |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | G: | 1.82 |
| AF: | 0.19 | LL: | 1.98 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.208 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 16 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Model Code: | 17YF |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 356 in/lbs |

