How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | BE: | 0.38 in |
| AE2: | 0.56 | BF: | 0.41 |
| AK: | 4.5 | D: | 2.06 |
| AJ: | 5.88 | LL: | 1.98 in |
| BD: | 5.88 | P: | 1.38 in |
| AG: | 4.35 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| G: | 1.82 | LQ: | 4.09 in |
| I: | 3.24 in | AA: | 7.44 |
| V: | 1.44 in | T: | 0.625 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 350 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 0.625 in |
| Model Code: | 17YF | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 1.7 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

