Grove Gear 17YF-1-.625-140TC-5-L1
Part #:17YF-1-.625-140TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.44 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| G: | 1.82 | V: | 1.44 in |
| LQ: | 4.09 in | AE2: | 0.56 |
| AK: | 4.5 | AG: | 4.35 |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | I: | 3.24 in |
| AA: | 7.44 | T: | 0.625 |
| AF: | 0.19 | P: | 1.38 in |
| LL: | 1.98 in | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.7 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 350 |
| Model Code: | 17YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

