Grove Gear 17YF-1-.625-140TC-5-L2
Part #:17YF-1-.625-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AK: | 4.5 | I: | 3.24 in |
| G: | 1.82 | AJ: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
| BD: | 5.88 | T: | 0.625 |
| LL: | 1.98 in | V: | 1.44 in |
| P: | 1.38 in | AB: | 3.44 |
| AG: | 4.35 | AA: | 7.44 |
| AE2: | 0.56 | BF: | 0.41 |
| H: | 0.53 in | LQ: | 4.09 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 17YF |
| Output RPM: | 350 | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.7 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

