Grove Gear 17YF-1-.625-140TC-5-L4
Part #:17YF-1-.625-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | AB: | 3.44 |
| I: | 3.24 in | H: | 0.53 in |
| P: | 1.38 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 4.35 | V: | 1.44 in |
| BE: | 0.38 in | G: | 1.82 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| T: | 0.625 | AE2: | 0.56 |
| LQ: | 4.09 in | AF: | 0.19 |
| BD: | 5.88 | LL: | 1.98 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Model Code: | 17YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.7 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

