Grove Gear 17YF-1-.625-140TC-5-L9
Part #:17YF-1-.625-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| D: | 2.06 | P: | 1.38 in |
| T: | 0.625 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AG: | 4.35 |
| LQ: | 4.09 in | AE2: | 0.56 |
| AJ: | 5.88 | AB: | 3.44 |
| AA: | 7.44 | G: | 1.82 |
| BD: | 5.88 | LL: | 1.98 in |
| BE: | 0.38 in | AF: | 0.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 1.75 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.7 | Bore Code: | 10 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 5:1 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 350 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 17YF |
| Output Torque Rating (in-lb): | 281 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

