Grove Gear 17YF-1-.625-56C-100-L1
Part #:17YF-1-.625-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BF: | 0.41 |
| AG: | 4.35 | V: | 1.44 in |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| AF: | 0.19 | P: | 1.38 in |
| LL: | 1.98 in | AJ: | 5.88 |
| BD: | 5.88 | AA: | 7.44 |
| AK: | 4.5 | G: | 1.82 |
| AE2: | 0.56 | H: | 0.53 in |
| BE: | 0.38 in | AB: | 3.44 |
| T: | 0.625 | I: | 3.24 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.141 | Model Code: | 17YF |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 277 in/lbs |

