Grove Gear 17YF-1-.625-56C-100-L3
Part #:17YF-1-.625-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.38 in |
| AE2: | 0.56 | D: | 2.06 |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 1.98 in | G: | 1.82 |
| Center Distance (in): | 1.75 in | AB: | 3.44 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1.44 in | AG: | 4.35 |
| LQ: | 4.09 in | AA: | 7.44 |
| T: | 0.625 | BD: | 5.88 |
| I: | 3.24 in | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 17YF | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.141 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

