How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | BF: | 0.41 |
| T: | 0.625 | AG: | 4.35 |
| H: | 0.53 in | D: | 2.06 |
| AK: | 4.5 | I: | 3.24 in |
| AJ: | 5.88 | AB: | 3.44 |
| BD: | 5.88 | V: | 1.44 in |
| BE: | 0.38 in | LL: | 1.98 in |
| LQ: | 4.09 in | AE2: | 0.56 |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| AA: | 7.44 | AF: | 0.19 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.814 |
| Output Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 17YF |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

