How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AG: | 4.35 |
| LQ: | 4.09 in | LL: | 1.98 in |
| D: | 2.06 | AJ: | 5.88 |
| I: | 3.24 in | AE2: | 0.56 |
| AB: | 3.44 | V: | 1.44 in |
| H: | 0.53 in | AF: | 0.19 |
| BD: | 5.88 | AK: | 4.5 |
| T: | 0.625 | BE: | 0.38 in |
| G: | 1.82 | BF: | 0.41 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
Technical Specifications
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/16 X 1.50 | Assembly: | YF-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Model Code: | 17YF | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.814 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

