Grove Gear 17YF-1-.625-56C-7.5-L3
Part #:17YF-1-.625-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.06 |
| AK: | 4.5 | G: | 1.82 |
| AB: | 3.44 | BE: | 0.38 in |
| T: | 0.625 | BD: | 5.88 |
| AG: | 4.35 | H: | 0.53 in |
| Center Distance (in): | 1.75 in | AE2: | 0.56 |
| AF: | 0.19 | AJ: | 5.88 |
| I: | 3.24 in | AA: | 7.44 |
| V: | 1.44 in | LQ: | 4.09 in |
| LL: | 1.98 in | P: | 1.38 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.625 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.67 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 10 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Model Code: | 17YF | Center Distance (in): | 1.75 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

