Grove Gear 17YF-1-.625-56C-7.5-L4
Part #:17YF-1-.625-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | LL: | 1.98 in |
| AG: | 4.35 | T: | 0.625 |
| D: | 2.06 | AJ: | 5.88 |
| LQ: | 4.09 in | H: | 0.53 in |
| G: | 1.82 | BD: | 5.88 |
| V: | 1.44 in | P: | 1.38 in |
| AK: | 4.5 | AB: | 3.44 |
| AF: | 0.19 | AE2: | 0.56 |
| AA: | 7.44 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Output RPM: | 233 |
| Model Code: | 17YF | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.67 | Assembly: | YF-1 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

