Grove Gear 17YF-1-.625-56C-7.5-L9
Part #:17YF-1-.625-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| I: | 3.24 in | AA: | 7.44 |
| D: | 2.06 | BE: | 0.38 in |
| LL: | 1.98 in | AK: | 4.5 |
| LQ: | 4.09 in | AB: | 3.44 |
| T: | 0.625 | AF: | 0.19 |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 4.35 |
| P: | 1.38 in | G: | 1.82 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.75 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 17YF |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.67 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 7.5:1 | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

