How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | T: | 0.688 |
| AG: | 4.35 | H: | 0.53 in |
| I: | 3.24 in | LQ: | 4.09 in |
| BE: | 0.38 in | D: | 2.06 |
| G: | 1.82 | P: | 1.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | LL: | 1.98 in |
| AF: | 0.19 | AE2: | 0.56 |
| AA: | 7.44 | BD: | 5.88 |
| V: | 1.44 in | AB: | 3.44 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 17YF | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 11 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.317 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.688 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

