How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | P: | 1.38 in |
| AG: | 4.35 | I: | 3.24 in |
| BD: | 5.88 | AB: | 3.44 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.56 | V: | 1.44 in |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| H: | 0.53 in | LL: | 1.98 in |
| D: | 2.06 | LQ: | 4.09 in |
| AF: | 0.19 | G: | 1.82 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 0.688 in |
| Assembly: | YF-1 | Bore Code: | 11 |
| Series Code: | OE | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.317 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Model Code: | 17YF | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

