How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | AF: | 0.19 |
| LQ: | 4.09 in | AE2: | 0.56 |
| BE: | 0.38 in | T: | 0.688 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| LL: | 1.98 in | G: | 1.82 |
| BF: | 0.41 | BD: | 5.88 |
| AA: | 7.44 | I: | 3.24 in |
| AB: | 3.44 | AJ: | 5.88 |
| D: | 2.06 | V: | 1.44 in |
| H: | 0.53 in | P: | 1.38 in |
Technical Specifications
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 0.688 in |
| Input HP @ 1750 RPM: | 0.317 | Bore Code: | 11 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 17YF |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

