How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | H: | 0.53 in |
| AG: | 4.35 | I: | 3.24 in |
| D: | 2.06 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.82 |
| LQ: | 4.09 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| AB: | 3.44 | P: | 1.38 in |
| LL: | 1.98 in | V: | 1.44 in |
| AA: | 7.44 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 17YF |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Service Factor: | 1 | Output Diameter (in): | 0.688 in |
| Input HP @ 1750 RPM: | 0.317 | Bore Code: | 11 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.75 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

