How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | I: | 3.24 in |
| T: | 0.75 | AB: | 3.44 |
| AF: | 0.19 | P: | 1.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 4.35 | D: | 2.06 |
| LQ: | 4.09 in | AA: | 7.44 |
| G: | 1.82 | AJ: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Model Code: | 17YF | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Bore Code: | 12 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.75 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 1.37 |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

