Grove Gear 17YF-1-.750-140TC-10-L1
Part #:17YF-1-.750-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AK: | 4.5 |
| H: | 0.53 in | P: | 1.38 in |
| LL: | 1.98 in | AJ: | 5.88 |
| T: | 0.75 | AG: | 4.35 |
| AB: | 3.44 | LQ: | 4.09 in |
| G: | 1.82 | AF: | 0.19 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | AE2: | 0.56 |
| I: | 3.24 in | BF: | 0.41 |
| BD: | 5.88 | AA: | 7.44 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 17YF | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.37 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Bore Code: | 12 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

