Grove Gear 17YF-1-.750-140TC-25-L1
Part #:17YF-1-.750-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| P: | 1.38 in | V: | 1.44 in |
| G: | 1.82 | AA: | 7.44 |
| AF: | 0.19 | LL: | 1.98 in |
| AG: | 4.35 | H: | 0.53 in |
| D: | 2.06 | BD: | 5.88 |
| AB: | 3.44 | LQ: | 4.09 in |
| I: | 3.24 in | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| T: | 0.75 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Bore Code: | 12 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 17YF |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.665 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 70 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

