Grove Gear 17YF-1-.750-140TC-25-L2
Part #:17YF-1-.750-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AB: | 3.44 |
| G: | 1.82 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | AK: | 4.5 |
| P: | 1.38 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.35 |
| AJ: | 5.88 | V: | 1.44 in |
| T: | 0.75 | D: | 2.06 |
| LL: | 1.98 in | AF: | 0.19 |
| I: | 3.24 in | AA: | 7.44 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 12 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output RPM: | 70 |
| Center Distance (in): | 1.75 | Series Code: | OE |
| Output Diameter (in): | 0.75 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Model Code: | 17YF | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.665 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

