How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | T: | 0.75 |
| P: | 1.38 in | AF: | 0.19 |
| BE: | 0.38 in | LL: | 1.98 in |
| LQ: | 4.09 in | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | D: | 2.06 |
| Center Distance (in): | 1.75 in | V: | 1.44 in |
| AA: | 7.44 | AB: | 3.44 |
| I: | 3.24 in | AG: | 4.35 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Model Code: | 17YF | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.75 in |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.37 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 12 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

