How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 4.35 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | BE: | 0.38 in |
| BF: | 0.41 | LL: | 1.98 in |
| AA: | 7.44 | AE2: | 0.56 |
| BD: | 5.88 | LQ: | 4.09 in |
| D: | 2.06 | P: | 1.38 in |
| G: | 1.82 | T: | 0.75 |
| AF: | 0.19 | I: | 3.24 in |
| H: | 0.53 in | AB: | 3.44 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 12 | Input HP @ 1750 RPM: | 1.37 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Ratio Range: | 10:1 | Model Code: | 17YF |
| Series Code: | OE | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

