How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| BD: | 5.88 | I: | 3.24 in |
| LQ: | 4.09 in | T: | 0.75 |
| H: | 0.53 in | AB: | 3.44 |
| AG: | 4.35 | V: | 1.44 in |
| P: | 1.38 in | AK: | 4.5 |
| LL: | 1.98 in | G: | 1.82 |
| BE: | 0.38 in | D: | 2.06 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 12 |
| Ratio Range: | 15:1 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Model Code: | 17YF | Input HP @ 1750 RPM: | 1.03 |
| Output Diameter (in): | 0.75 in | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

