How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AE2: | 0.56 |
| AF: | 0.19 | D: | 2.06 |
| H: | 0.53 in | LL: | 1.98 in |
| AG: | 4.35 | G: | 1.82 |
| BE: | 0.38 in | P: | 1.38 in |
| T: | 0.75 | AA: | 7.44 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AB: | 3.44 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | I: | 3.24 in |
Technical Specifications
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.03 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Diameter (in): | 0.75 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 17YF |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 12 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

