How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| T: | 0.75 | LL: | 1.98 in |
| P: | 1.38 in | AE2: | 0.56 |
| V: | 1.44 in | H: | 0.53 in |
| G: | 1.82 | AA: | 7.44 |
| AG: | 4.35 | I: | 3.24 in |
| AF: | 0.19 | LQ: | 4.09 in |
| BE: | 0.38 in | AB: | 3.44 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 17YF |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 12 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 473 in/lbs |

