How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AG: | 4.35 |
| BE: | 0.38 in | AE2: | 0.56 |
| I: | 3.24 in | H: | 0.53 in |
| AA: | 7.44 | T: | 0.75 |
| LQ: | 4.09 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| AF: | 0.19 | P: | 1.38 in |
| AB: | 3.44 | D: | 2.06 |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 1.98 in | V: | 1.44 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.665 |
| Assembly: | YF-1 | Output Diameter (in): | 0.75 in |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 12 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 17YF | Ratio: | 25:1 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

