How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.35 | V: | 1.44 in |
| G: | 1.82 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 3.24 in | AB: | 3.44 |
| AA: | 7.44 | Center Distance (in): | 1.75 in |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.38 in | LL: | 1.98 in |
| H: | 0.53 in | T: | 0.75 |
| BF: | 0.41 | D: | 2.06 |
| LQ: | 4.09 in | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Model Code: | 17YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.665 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 70 |
| Center Distance (in): | 1.75 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 12 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 483 in/lbs |

