How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | D: | 2.06 |
| AG: | 4.35 | AB: | 3.44 |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| AF: | 0.19 | AK: | 4.5 |
| BD: | 5.88 | G: | 1.82 |
| I: | 3.24 in | LL: | 1.98 in |
| AE2: | 0.56 | BE: | 0.38 in |
| V: | 1.44 in | AJ: | 5.88 |
| T: | 0.75 | P: | 1.38 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 1.75 | Model Code: | 17YF |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.597 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Bore Code: | 12 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 0.75 in | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

