How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | I: | 3.24 in |
| AB: | 3.44 | AF: | 0.19 |
| AA: | 7.44 | LQ: | 4.09 in |
| V: | 1.44 in | G: | 1.82 |
| H: | 0.53 in | AE2: | 0.56 |
| AJ: | 5.88 | AG: | 4.35 |
| AK: | 4.5 | D: | 2.06 |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | T: | 0.75 |
| BF: | 0.41 | LL: | 1.98 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 17YF |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.597 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 12 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

