How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.35 |
| BE: | 0.38 in | D: | 2.06 |
| V: | 1.44 in | AF: | 0.19 |
| P: | 1.38 in | AK: | 4.5 |
| T: | 0.75 | AA: | 7.44 |
| LL: | 1.98 in | BF: | 0.41 |
| AE2: | 0.56 | AB: | 3.44 |
| G: | 1.82 | I: | 3.24 in |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | LQ: | 4.09 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 17YF | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series Code: | OE |
| Motor Frame Size: | 56C | Bore Code: | 12 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 0.469 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

