How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 1.98 in |
| AF: | 0.19 | AA: | 7.44 |
| BD: | 5.88 | G: | 1.82 |
| V: | 1.44 in | H: | 0.53 in |
| LQ: | 4.09 in | AJ: | 5.88 |
| P: | 1.38 in | BE: | 0.38 in |
| D: | 2.06 | T: | 0.75 |
| AK: | 4.5 | AB: | 3.44 |
| AG: | 4.35 | AE2: | 0.56 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.469 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Bore Code: | 12 | Output Diameter (in): | 0.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | 17YF |
| Output Key: | 3/16 X 1.50 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

