How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| I: | 3.24 in | AB: | 3.44 |
| G: | 1.82 | AF: | 0.19 |
| V: | 1.44 in | BF: | 0.41 |
| D: | 2.06 | AA: | 7.44 |
| LL: | 1.98 in | AE2: | 0.56 |
| AJ: | 5.88 | P: | 1.38 in |
| AG: | 4.35 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| LQ: | 4.09 in | T: | 0.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 17YF | Output RPM: | 35 |
| Ratio: | 50:1 | Bore Code: | 12 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 0.75 in |
| Output Key: | 3/16 X 1.50 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.377 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

