How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| V: | 1.44 in | AA: | 7.44 |
| BD: | 5.88 | AE2: | 0.56 |
| I: | 3.24 in | AK: | 4.5 |
| G: | 1.82 | H: | 0.53 in |
| LQ: | 4.09 in | LL: | 1.98 in |
| Center Distance (in): | 1.75 in | P: | 1.38 in |
| AB: | 3.44 | AG: | 4.35 |
| BE: | 0.38 in | D: | 2.06 |
| AF: | 0.19 | T: | 0.75 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 12 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.377 | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Model Code: | 17YF |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

