How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | V: | 1.44 in |
| T: | 0.75 | H: | 0.53 in |
| AB: | 3.44 | LL: | 1.98 in |
| D: | 2.06 | G: | 1.82 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| AE2: | 0.56 | BD: | 5.88 |
| AA: | 7.44 | AG: | 4.35 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | P: | 1.38 in |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 12 | Output Shaft Direction: | 1 |
| Model Code: | 17YF | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series Code: | OE |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.377 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Ratio: | 50:1 |
| Output Diameter (in): | 0.75 in | Output Key: | 3/16 X 1.50 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 465 in/lbs |

