Grove Gear 17YF-1-.750-56C-7.5-L4
Part #:17YF-1-.750-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 1.98 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.19 | AE2: | 0.56 |
| AG: | 4.35 | H: | 0.53 in |
| AB: | 3.44 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| T: | 0.75 | AA: | 7.44 |
| LQ: | 4.09 in | AJ: | 5.88 |
| G: | 1.82 | D: | 2.06 |
| I: | 3.24 in | P: | 1.38 in |
Technical Specifications
| Output RPM: | 233 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 17YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.67 | Output Diameter (in): | 0.75 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Bore Code: | 12 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 409 in/lbs |

