Grove Gear 17YF-1-.750-56C-7.5-L9
Part #:17YF-1-.750-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.44 in |
| LL: | 1.98 in | AB: | 3.44 |
| AG: | 4.35 | I: | 3.24 in |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| D: | 2.06 | T: | 0.75 |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 7.44 | BF: | 0.41 |
| AF: | 0.19 | AK: | 4.5 |
| LQ: | 4.09 in | BD: | 5.88 |
| H: | 0.53 in | P: | 1.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.67 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Bore Code: | 12 |
| Input RPM: | 1,750 | Model Code: | 17YF |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

