How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.19 |
| AG: | 4.35 | BF: | 0.41 |
| T: | 0.875 | V: | 1.44 in |
| D: | 2.06 | AA: | 7.44 |
| LQ: | 4.09 in | AB: | 3.44 |
| LL: | 1.98 in | I: | 3.24 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| G: | 1.82 | AK: | 4.5 |
| AE2: | 0.56 | P: | 1.38 in |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 14 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Model Code: | 17YF | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 1.50 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.814 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

