How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 7.44 |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 3.24 in | V: | 1.44 in |
| G: | 1.82 | AB: | 3.44 |
| T: | 0.875 | BD: | 5.88 |
| AK: | 4.5 | P: | 1.38 in |
| AF: | 0.19 | LL: | 1.98 in |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| AE2: | 0.56 | AG: | 4.35 |
| D: | 2.06 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Bore Code: | 14 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Model Code: | 17YF |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.665 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 483 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

